SLVUCF3 March 2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , LP8764-Q1 , TDA4VM , TDA4VM-Q1 , TPS6594-Q1
These settings detail whether the device is a operating as a primary or secondary in the system. These settings cannot be changed after device startup.
| Register Name | Field Name | TPS65941213-Q1 | LP876411B4-Q1 | ||
|---|---|---|---|---|---|
| Value | Description | Value | Description | ||
| SPMI_CONFIG_1 | SPMI_CRC_EN | 0x1 | SPMI CRC check enabled | 0x1 | SPMI CRC check enabled |
| BIT 1 | 0x1 | Controller mode | 0x0 | Secondary mode | |
| SPMI_CLK_SEL | 0x2 | 5MHz | 0x2 | 5MHz | |
| SPMI_CONFIG_2 | SPMI_IF_SEL | 0x0 | Debug feature and uses controller logic to implement logical secondary. | 0x0 | Debug feature and uses controller logic to implement logical secondary. |
| SPMI_RETRY_LIMIT | 0x3 | Three retries in case of error detected | 0x3 | Three retries in case of error detected | |
| SPMI_WD_AUTO_BOOT | 0x1 | SPMI auto boot enabled | 0x1 | SPMI auto boot enabled | |
| SPMI_EN | 0x1 | SPMI enabled | 0x1 | SPMI enabled | |
| SPMI_WD_EN | 0x1 | SPMI WD enabled | 0x1 | SPMI WD enabled | |
| SPMI_CONFIG_3 | SPMI_WD_BOOT_ INTERVAL | 0x8 | 0x8 | 0x8 | 0x8 |
| SPMI_WD_RUNTIME_ INTERVAL | 0x8 | 0x8 | 0x8 | 0x8 | |
| SPMI_CONFIG_4 | SPMI_WD_RESPONSE_ TIMEOUT | 0x8 | 0x8 | 0x8 | 0x8 |
| SPMI_PFSM_RESPONSE_ TIMEOUT | 0x8 | 0x8 | 0x8 | 0x8 | |
| SPMI_CONFIG_5 | SPMI_WD_RUNTIME_BIST_ TIMEOUT | 0x8 | 0x8 | 0x8 | 0x8 |
| SPMI_WD_BOOT_BIST_ TIMEOUT | 0x8 | 0x8 | 0x8 | 0x8 | |
| SPMI_CONFIG_6 | BOOT_DELAY | 0x0 | 0x0 | 0x0 | 0x0 |
| SPMI_ID | SPMI_SID | 0x5 | 0x5 | 0x3 | 0x3 |
| SPMI_MID | 0x0 | 0x0 | 0x0 | 0x0 | |