SLVUCI2 march   2023 AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TPS6594-Q1

 

  1.   TPS6594133A-Q1 PMIC User Guide for Jacinto J784S4 or J721S2, PDN-3A, PDN-3B, PDN-3F
  2.   Trademarks
  3. 1Introduction
  4. 2Processor Connections
    1. 2.1 Power Mapping
    2. 2.2 Control Mapping
  5. 3Supporting Functional Safety Systems
    1. 3.1 Achieving ASIL-B System Requirements
    2. 3.2 Achieving up to ASIL-D System Requirements
  6. 4Static NVM Settings.
    1. 4.1  Application-Based Configuration Settings
    2. 4.2  Device Identification Settings
    3. 4.3  BUCK Settings
    4. 4.4  LDO Settings
    5. 4.5  VCCA Settings
    6. 4.6  GPIO Settings
    7. 4.7  Finite State Machine (FSM) Settings
    8. 4.8  Interrupt Settings
    9. 4.9  POWERGOOD Settings
    10. 4.10 Miscellaneous Settings
    11. 4.11 Interface Settings
    12. 4.12 Multi-Device Settings
    13. 4.13 Watchdog Settings
  7. 5Pre-Configurable Finite State Machine (PFSM) Settings
    1. 5.1 Configured States
    2. 5.2 PFSM Triggers
    3. 5.3 Power Sequences
      1. 5.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 5.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 5.3.3 ACTIVE_TO_WARM
      4. 5.3.4 ESM_SOC_ERROR
      5. 5.3.5 PWR_SOC_ERROR
      6. 5.3.6 MCU_TO_WARM
      7. 5.3.7 TO_MCU
      8. 5.3.8 TO_ACTIVE
      9. 5.3.9 TO_RETENTION
  8. 6Application Examples
    1. 6.1 Initialization
    2. 6.2 Moving Between States; ACTIVE, MCU ONLY and RETENTION
      1. 6.2.1 ACTIVE
      2. 6.2.2 MCU ONLY
      3. 6.2.3 RETENTION
    3. 6.3 Entering and Exiting Standby
    4. 6.4 Entering and Existing LP_STANDBY
  9. 7References

Miscellaneous Settings

These settings detail the default configurations of additional settings, such as spread spectrum, BUCK frequency, and LDO timeout. All these settings, except for those in registers GENERAL_REG_0 and GENERAL_REG_1, can be changed though I2C after startup.

Table 4-10 Miscellaneous NVM Settings
Register Name Field Name TPS6594
Value Description
PLL_CTRL EXT_CLK_FREQ 0x0 1.1 MHz
CONFIG_1 TWARN_LEVEL 0x0 130C
TSD_ORD_LEVEL 0x0 140C
I2C1_HS 0x0

Standard, fast or fast+ by default, can be set to Hs-mode by Hs-mode controller code.

I2C2_HS 0x0

Standard, fast or fast+ by default, can be set to Hs-mode by Hs-mode controller code.

EN_ILIM_FSM_CTRL 0x0 Buck/LDO regulators ILIM interrupts do not affect FSM triggers.
NSLEEP1_MASK 0x0 NSLEEP1(B) affects FSM state transitions.
NSLEEP2_MASK 0x0 NSLEEP2(B) affects FSM state transitions.
CONFIG_2 BB_CHARGER_EN 0x0 Disabled
BB_VEOC 0x0 2.5V
BB_ICHR 0x0 100uA
RECOV_CNT_REG_2 RECOV_CNT_THR 0xf 0xf
BUCK_RESET_REG BUCK1_RESET 0x0 0x0
BUCK2_RESET 0x0 0x0
BUCK3_RESET 0x0 0x0
BUCK4_RESET 0x0 0x0
BUCK5_RESET 0x0 0x0
SPREAD_SPECTRUM_1 SS_EN 0x0 Spread spectrum disabled
SS_MODE 0x1 Mixed dwell
SS_DEPTH 0x0 No modulation
SPREAD_SPECTRUM_2 SS_PARAM1 0x7 0x7
SS_PARAM2 0xc 0xc
FREQ_SEL BUCK1_FREQ_SEL 0x1 4.4 MHz
BUCK2_FREQ_SEL 0x1 4.4 MHz
BUCK3_FREQ_SEL 0x1 4.4 MHz
BUCK4_FREQ_SEL 0x1 4.4 MHz
BUCK5_FREQ_SEL 0x1 4.4 MHz
FSM_STEP_SIZE PFSM_DELAY_STEP 0xb 0xb
LDO_RV_TIMEOUT_ REG_1 LDO1_RV_TIMEOUT 0xf 16ms
LDO2_RV_TIMEOUT 0xf 16ms
LDO_RV_TIMEOUT_ REG_2 LDO3_RV_TIMEOUT 0xf 16ms
LDO4_RV_TIMEOUT 0xf 16ms
USER_SPARE_REGS USER_SPARE_1 0x0 0x0
USER_SPARE_2 0x0 0x0
USER_SPARE_3 0x0 0x0
USER_SPARE_4 0x0 0x0
ESM_MCU_MODE_ CFG ESM_MCU_EN 0x0 ESM_MCU disabled.
ESM_SOC_MODE_ CFG ESM_SOC_EN 0x0 ESM_SoC disabled.
CUSTOMER_NVM_ID_REG CUSTOMER_NVM_ID 0x0 0x0
RTC_CTRL_2 XTAL_EN 0x0 Crystal oscillator is disabled
LP_STANDBY_SEL 0x0 LDOINT is enabled in standby state.
FAST_BIST 0x0 Logic and analog BIST is run at BOOT BIST.
STARTUP_DEST 0x3 ACTIVE
XTAL_SEL 0x0 6 pF
PFSM_DELAY_REG_1 PFSM_DELAY1 0x2d 0x2d
PFSM_DELAY_REG_2 PFSM_DELAY2 0x9d 0x9d
PFSM_DELAY_REG_3 PFSM_DELAY3 0x0 0x0
PFSM_DELAY_REG_4 PFSM_DELAY4 0x0 0x0
GENERAL_REG_0 FAST_BOOT_BIST 0x0 LBIST is run during boot BIST
GENERAL_REG_1 REG_CRC_EN 0x1 Register CRC enabled