SLVUCI5A April 2023 – June 2025 AM6526 , AM6528 , AM6548 , TPS6594-Q1
The TO_SAFE_SEVERE and TO_SAFE are distinct sequences which occur when transition to the SAFE state. Both sequences shut down all rails without delay. The TO_SAFE_SEVERE sequence immediately ceases BUCK switching and enables the pulldown resistors of the BUCKs and LDOs. The cessation of BUCK switching is to prevent any damage of the PMICs in case of over voltage on VCCA or thermal shutdown. The timing is illustrated in Figure 6-2. The TO_SAFE sequence does not reset the BUCK regulators until after the regulators are turned off.
After the power sequence shown in Figure 6-2, the TO_SAFE sequence delays the sequence by 16 ms. After this delays, the following instructions are executed:
// Clear AMUXOUT_EN, CLKMON_EN, set LPM_EN
REG_WRITE_MASK_IMM ADDR=0x81 DATA=0x04 MASK=0xE3
// Reset all BUCK regulators
REG_WRITE_MASK_IMM ADDR=0x87 DATA=0x1F MASK=0xE0
// Make GPIO9 an input with pulldown enabled
REG_WRITE_MASK_IMM ADDR=0x39 DATA=0x18 MASK=0x00
// Make GPIO10 an input with pulldown enabled
REG_WRITE_MASK_IMM ADDR=0x3A DATA=0x08 MASK=0x00
The TO_SAFE_SEVERE sequence executes the following instruction after the power sequence:
// Clear AMUXOUT_EN, CLKMON_EN, set LPM_EN
REG_WRITE_MASK_IMM ADDR=0x81 DATA=0x04 MASK=0xE3
// Make GPIO9 an input with pulldown enabled
REG_WRITE_MASK_IMM ADDR=0x39 DATA=0x18 MASK=0x00
// Make GPIO10 an input with pulldown enabled
REG_WRITE_MASK_IMM ADDR=0x3A DATA=0x08 MASK=0x00
A delay of 500 ms is at the end of the TO_SAFE_SEVERE sequence. The recovery is
not attempted until after the sequence delay is complete.