SLVUCJ9 February 2023 LP8764-Q1 , TPS6594-Q1
In the TPS6594-Q1 data sheet, there are seven application-based configurations for each BUCK to operate within. The following list includes the different configurations available:
The seven configurations also have optimal output inductance values that optimize the performance of each buck under these various conditions. #GUID-B631238A-A146-4A81-A907-0987119E9A3F/T5973073-45 shows the default configurations for the BUCKs. The loop parameters associated with the use cases cannot be changed after device startup.
| Device | BUCK Rail | Default Application Use Case | Recommended Inductor Value |
|---|---|---|---|
| TPS65941120-Q1 | BUCK1 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH |
| BUCK2 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
| BUCK3 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
| BUCK4 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
| BUCK5 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
| TPS65941421-Q1 | BUCK1 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH |
| BUCK2 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
| BUCK3 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
| BUCK4 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
| BUCK5 | 2.2 MHz VOUT Less than 1.9 V Multiphase or Single Phase | 470 nH | |
| LP876411B5-Q1 | BUCK1 | 2.2MHz Single-Phase and Multi-Phase Configuration | 470 nH |
| BUCK2 | 2.2MHz Single-Phase and Multi-Phase Configuration | 470 nH | |
| BUCK3 | 2.2MHz Single-Phase and Multi-Phase Configuration | 470 nH | |
| BUCK4 | 2.2MHz Single-Phase and Multi-Phase Configuration | 470 nH |