SLVUCJ9 February 2023 LP8764-Q1 , TPS6594-Q1
These settings are used to distinguish which device is detected in a system. These settings cannot be changed after device startup.
| Register Name | Field Name | TPS65941120-Q1 | TPS65941421-Q1 | LP876411B5-Q1 | |||
|---|---|---|---|---|---|---|---|
| Value | Description | Value | Description | Value | Description | ||
| DEV_REV | DEVICE_ID | 0x82 | 0x82 | 0x86 | |||
| NVM_CODE_1 | TI_NVM_ID | 0x20 | 0x21 | 0xb5 | |||
| NVM_CODE_2 | TI_NVM_REV | 0x4 | 0x2 | 0x2 | |||
| PHASE_CONFIG | MP_CONFIG | 0x0 | 4+1 | 0x1 | 1+1+1+1+1 | 0x0 | 4 |