SLVUCP8A September 2024 – June 2025 TPS26750
The functional block diagram of the TPS26750EVM is shown in Figure 1-1. The TPS26750EVM can be used as a standalone evaluation module to test sourcing 5V and sinking from 5V to 48V. Alternatively, the EVM can be used in conjunction with the BQ25756EVM to source and sink from 5V to 48V. The TPS26750EVM can test both USB-PD SPR (Standard Power Range) and USB-PD EPR power ranges, and can be configured using the Application Customization tool as a source only device, a sink only device, or a Dual Role Power (DRP) device.
The TPS26750EVM can be used in conjunction with the BQ25756 with minimal setup to test battery charging by utilizing, as shown in Figure 1-2:
Figure 1-2 TPS26750EVM and BQ25756EVM Hardware SetupThis figure depicts a previous version of the TPS26750 EVM (RevA2), but the information remains accurate and applicable to the current version.