SLVUCR9C August 2023 – April 2025 TPS2HCS10-Q1
The table below is the bill of materials for the HSS-2HCS08EVM daughter card:
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 4700 pF | CAP, CERM, 4700 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0805 | 0805 | CGA4C2NP01H472J060AA | TDK |
| J1, J2 | 2 | Header, 100mil, 12x1, TH | Header, 12x1, 100mil, TH | 800-10-012-10-001000 | Mill-Max | |
| U1 | 1 | 8.9mΩ, Automotive Dual-Channel, SPI Controlled High-Side Switch with Integrated I2 t Wire Protection and low power mode | HTSSOP16 | TPS2HCS08-Q1 | Texas Instruments |
The table below shows the bill of materials for the HSS-HCMOTHERBRDEVM board:
| Designator | Quantity | Value | Description | PartNumber | Manufacturer |
| 1 | 1 | Crystal, 16 MHz, 8pF, SMD | NX3225GA-16.000M-STD-CRG-1 | NDK | |
| C1, C3 | 2 | 4700pF ±10% 100V Ceramic Capacitor X7R 0603 (1608 Metric) | ESD31C472K4T2A-18 | AVX Corporation | |
| C2 | 1 | 2.2uF | CAP, CERM, 2.2 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | CGA4J3X7R1H225K125AE | TDK |
| C4 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E3X7R1H474K080AE | TDK |
| C5, C6 | 2 | 0.022µF ±10% 100V Ceramic Capacitor X7R 0805 (2012 Metric) | VJ0805Y223KXBBC31 | Vishay | |
| C7, C12 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H104K080AA | TDK |
| C8, C9 | 2 | 22uF | CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 | GCM31CR71A226KE02 | MuRata |
| C10 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 | C1210C475K5RACAUTO | Kemet |
| C11 | 1 | 100uF | CAP, AL, 100 uF, 35 V, +/- 20%, 0.117 ohm, AEC-Q200 Grade 2, TH | EEU-FC1V101 | Panasonic |
| C13 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 | 8.85012E+11 | Wurth Elektronik |
| C14, C27 | 2 | 1uF | CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 | GCM155C71A105KE38D | MuRata |
| C15 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 35 V, +/- 10%, X5R, 0402 | C1005X5R1V225K050BC | TDK |
| C16, C17 | 2 | 10pF | CAP, CERM, 10 pF, 50 V,+/- 1%, C0G/NP0, 0402 | GRM1555C1H100FA01D | MuRata |
| C18 | 1 | 2.2µF | 2.2µF ±10% 35V Ceramic Capacitor X6S 0603 (1608 Metric) | GRT188C8YA225KE13D | Murata |
| C19, C20, C22, C24, C26 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X5R, 0402 | GRM155R61E104KA87D | MuRata |
| C21, C28 | 2 | 24pF | CAP, CERM, 24 pF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H240JA01D | MuRata |
| C23, C25 | 2 | 0.01uF | CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 | GCM155R71E103KA37D | MuRata |
| D1 | 1 | 200V | Diode, Switching, 200 V, 0.2 A, SOT-23 | BAS21-7-F | Diodes Inc. |
| D2 | 1 | 50V | Diode, Schottky, 50 V, 1 A, SMA | B150-13-F | Diodes Inc. |
| D3 | 1 | 36V | Diode, TVS, Uni, 36 V, 58.1 Vc, SMB | SMBJ36A-13-F | Diodes Inc. |
| D4 | 1 | 20V | Diode, TVS, Uni, 20 V, 32.4 Vc, SMB | SMBJ20A-13-F | Diodes Inc. |
| D5, D6 | 2 | Green | LED, Green, SMD | LTST-C171GKT | Lite-On |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone | |
| J1, J2 | 2 | Receptacle, 2.54mm, 12x1, Gold, TH | 801-47-012-10-012000 | Mill-Max | |
| J3, J15 | 2 | Header, 2.54mm, 2x1, TH | 961102-6404-AR | 3M | |
| J10, J11 | 2 | Header, 2.54mm, 3x1, Gold, TH | 961103-6804-AR | 3M | |
| J12 | 1 | USB - C (Type - C) USB 2.0 Receptacle Connector 24 Position Surface Mount, Right Angle; Through Hole | USB4105-GF-A | GCT | |
| J13 | 1 | Header, 2.54mm, 3x2, Gold, TH | HTSW-103-07-G-D | Samtec | |
| J14 | 1 | Header (Shrouded), 1.27mm, 5x2, Gold, SMT | FTSH-105-01-F-DV-K | Samtec | |
| L1 | 1 | 3.3uH | Inductor, Shielded, Ferrite, 3.3 µH, 3.5 A, 0.025 ohm, AEC-Q200 Grade 0, SMD | CLF6045NIT-3R3N-D | TDK |
| R1, R2, R3, R7, R8, R9, R10 | 7 | 1.00k | RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04021K00FKED | Vishay-Dale |
| R4 | 1 | 4.7k | RES, 4.7 k, 5%, 0.125 W, 0805 | CRCW08054K70JNEA | Vishay-Dale |
| R5 | 1 | 698 | RES, 698, 0.1%, 0.125 W, 0805 | RT0805BRD07698RL | Yageo America |
| R6 | 1 | 220 | RES, 220, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW0805220RJNEA | Vishay-Dale |
| R11 | 1 | 33.2k | RES, 33.2 k, 1%, 0.1 W, 0603 | RC0603FR-0733K2L | Yageo |
| R12 | 1 | 14.3k | RES, 14.3 k, 1%, 0.1 W, 0603 | RC0603FR-0714K3L | Yageo |
| R13, R14, R15 | 3 | 330 | RES, 330, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402330RFKED | Vishay-Dale |
| R16, R17, R18, R19, R26 | 5 | 10.0k | RES, 10.0 k, 1%, 0.063 W, 0402 | RC0402FR-0710KL | Yageo America |
| R20 | 1 | 100 | RES, 100, 1%, 0.1 W, 0402 | ERJ-2RKF1000X | Panasonic |
| R21, R22, R23, R24 | 4 | 33 | RES, 33.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | RMCF0402FT33R0 | Stackpole Electronics Inc |
| R25 | 1 | 0 | RES, 0, 5%, 0.1 W, 0603 | ERJ-3GEY0R00V | Panasonic |
| SH-J1, SH-J2, SH-J3, SH-J4 | 4 | 1x2 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
| T1, T2, T3, T4, T5, T6 | 6 | Terminal 70A Lug | CXS70-14-C | Panduit | |
| TP1, TP4, TP5, TP6 | 4 | Test Point, Multipurpose, Red, TH | 5010 | Keystone | |
| TP2, TP3 | 2 | Test Point, Multipurpose, Black, TH | 5011 | Keystone | |
| TP7, TP8, TP9 | 3 | Test Point, Multipurpose, Green, TH | 5126 | Keystone | |
| U1 | 1 | 36-V, 2-A Buck Converter with 1.5 µA IQ in 2-mm x 2-mm HotRod QFN | LMR43610MSC3RPERQ1 | Texas Instruments | |
| U2 | 1 | High performance 32-bit ARM(R) Cortex(R)-M4F based MCU, PM0064A (LQFP-64) | TM4C123GH6PMI7R | Texas Instruments | |
| U3 | 1 | 500-mA, 17-V linear voltage regulator | TLV76633QWDRBRQ1 | Texas Instruments | |
| Y1 | 1 | Crystal, 32.768 kHz, 12.5pF, SMD | MS3V-T1R 32.768KHZ +/-20PPM 12.5PF | Micro Crystal AG |