SLVUCR9C August   2023  – April 2025 TPS2HCS10-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Revision Differences
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
    6. 2.6 Transient Testing
  9. 3Software
    1. 3.1 Software Usage
      1. 3.1.1  Command Center View
      2. 3.1.2  I2T Tuner
      3. 3.1.3  Device Settings
      4. 3.1.4  Channel Settings
      5. 3.1.5  Console View
      6. 3.1.6  Log View
      7. 3.1.7  Importing/Exporting
      8. 3.1.8  Firmware Updates
      9. 3.1.9  Persist Settings
      10. 3.1.10 Language Settings
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Revision Differences

The HSS-HCMOTHERBRDEVM has several different hardware revisions that are detailed below in Table 2-1. Note that all of the revisions of the EVM have compatible firmware with each other and no revision-specific software is required.

Table 2-1 Differences Between EVM Revisions
Revision PCB Color Notes
1 White
  • Initial release of the EVM
2 Blue
  • Diode added to buck converter to prevent reverse current and damage to buck converter
3 Purple
  • Unused LEDs removed
  • SPI lines isolated from power planes and debug header moved to allow for high frame rates
  • Electrolytic capacitor added to input of the buck converter to help with transient testing
  • Digipot removed due to accuracy issues
  • Each VDD pin has a banana jack connector and the ability to isolate buck converter from VBB for transient testing
4 Orange
  • Connectors changed to accommodate higher load currents and future variants
  • D5 LED will now signify if daughter card is connected and host is connected via USB.