SLVUCR9C August   2023  – April 2025 TPS2HCS10-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Revision Differences
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
    6. 2.6 Transient Testing
  9. 3Software
    1. 3.1 Software Usage
      1. 3.1.1  Command Center View
      2. 3.1.2  I2T Tuner
      3. 3.1.3  Device Settings
      4. 3.1.4  Channel Settings
      5. 3.1.5  Console View
      6. 3.1.6  Log View
      7. 3.1.7  Importing/Exporting
      8. 3.1.8  Firmware Updates
      9. 3.1.9  Persist Settings
      10. 3.1.10 Language Settings
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Software Usage

The Smart Fuse Configurator software is a companion software used to accompany the HSS-HCMOTHERBRDEVM and corresponding daughter cards. This software can be downloaded from the product page of the HSS-HCMOTHERBRDEVM and comes in the format of a packaged zip file. Simply unzip the downloaded package and open the software on a Windows host machine. As the EVM uses USB-HID, there are no drivers that are required to be installed and Windows automatically detects/installs the EVM without the need to download proprietary software packages. The sections below describe the functionality of the Smart Fuse Configurator in detail.