SLVUCT8A December 2023 – March 2025 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
The output voltage of U1 is set to a default of 0.75 V. Other default voltages can be set using appropriate values for the resistors R3, R4, R5, and R6 to set VSET 1 and VSET2. During operation, the output voltage can be changed using the I2C interface. For more details, see the TPS6287Bxx 2.7V to 6V Input, 10A,15A, 20A, 25A, and 30A Fast Transient, Synchronous Step-Down Converter With I2C Interface data sheet.