SLVUCU6A November 2023 – October 2024
The terminal blocks are simple push and release terminals which can accommodate wire sizes up to 14 AWG. Table 2-1 lists the terminal blocks found around the perimeter of the EVM. J9, VCCA, is the input voltage for the regulators. The rest of the terminal blocks are for the BUCK and LDO outputs.
| Terminal | Designator | Description |
|---|---|---|
| VCCA | J9 | Input for bucks and selected LDOs, 3V to 5.5V Range |
| BUCK1 | J10 | Buck 1 Output, 5.5A Capable |
| BUCK2 | J11 | Buck 2 Output, 5.5A Capable |
| BUCK3 | J12 | Buck 3 Output, 2.4A Capable |
| BUCK4 | J13 | Buck 4 Output, 2.4A Capable |