SLVUCX7A August   2024  – September 2024 TPS25772-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connections
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Push Buttons
  9. 3Software
    1. 3.1 WEB GUI Link
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Features

  • TPS25772-Q1: USB–IF certification with PPS, TID: 9161
  • Charging up to 65W on Port A
  • Supports 60W charging on Port B with the TPS55289-Q1 if VIN is 12V
  • Easy-to-use GUI with preconfigured firmware to configure device
  • VBUS and CCx test points for both Type-C ports to monitor PD traffic
  • MCU for EEPROM programming and system telemetry
  • Jumper configuration of all system configurable pins