SLVUD44A March 2025 – October 2025 TPS1689
The TPS1685EVM is used to evaluate the performance of the TPS1685 eFuse device. The TPS1685EVM comes with two TPS16851 eFuses connected in parallel to evaluate a 54V (typical) and 40A (steady state) design. This evaluation module incorporates two TPS16851 devices in parallel, which supports a 2kW input power path protection design at an input voltage of 48V.