SLVUD74A April 2025 – June 2025 LM72880-Q1
Table 1-1 table lists the electrical characteristics of the evaluation module. See the LM72880-Q1 product folder for more information about the device specifications. Efficiency and other performance metrics can change based on operating input voltage, load currents, externally-connected output capacitors, and other parameters. The recommended airflow is 200 LFM when operating.
| Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input operating range, VSUPPLY | VIN+, VIN– terminal | 24 | 48 | 70 | V | |
| Input current, ISUPPLY | 5 | A | ||||
| Input current, no load | PFM, BIAS_EN = 0, EN = VIN, VLOAD = 20V, R7 removed, no I2C communication | VSUPPLY = 24V | 116 | µA | ||
| VSUPPLY = 36V | 116 | |||||
| VSUPPLY = 48V | 117 | |||||
| VSUPPLY = 60V | 119 | |||||
| OUTPUT CHARACTERISTICS | ||||||
| Rated output voltage, VLOAD | CV mode | 20 | V | |||
| Average inductor current, ILOUT | CC mode | 0.5 | 5 | A | ||
| SYSTEM CHARACTERISTICS | ||||||
| Switching frequency, fSW | 400 | kHz | ||||
| Full load efficiency | ILOAD = 5A | VSUPPLY = 24V | 98.2% | |||
| VSUPPLY = 36V | 97.7% | |||||
| VSUPPLY = 48V | 97.1% | |||||
| VSUPPLY = 60V | 96.6% | |||||