SLVUD74A April 2025 – June 2025 LM72880-Q1
| DC/DC | Max VIN | Output Range | Max IOUT | Automotive Qualification |
|---|---|---|---|---|
| LM72630-Q1 | 70V | 1V – 24V / 3.3V – 24V | 3A | AEC-Q100 Grade1 |
| LM72650-Q1 | 70V | 1V – 24V / 3.3V – 24V | 5A | AEC-Q100 Grade1 |
| LM72680-Q1 | 70V | 1V – 24V / 3.3V – 48V | 5A / 8A | AEC-Q100 Grdae1 |
| LM72880-Q1 | 80V | 1V – 24V / 3.3V – 48V | 5A / 8A | AEC-Q100 Grade1 |
| LM72880 | 80V | 1V – 24V / 3.3V – 48V | 5A / 8A | — |