SLVUD74A April 2025 – June 2025 LM72880-Q1
| QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
|---|---|---|---|---|
| 1 | C1 | CAP, AL, 33µF, 100V, ±20%, 1 ohm, AEC-Q200 Grade 1, SMD | EEE-TG2A330P | Panasonic |
| 1 | C12 | CAP, CERM, 0.047μF, 50V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | CGA2B3X7R1H473K050BB | TDK |
| 2 | C15, C16 | CAP, CERM, 10μF, 25V, ±20%, X7R, AEC-Q200 Grade 1, 1210 | CGA6P1X7R1E106M250AC | TDK |
| 2 | C20, C21 | CAP, CERM, 0.1μF, 50V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R1H104K080AA | TDK |
| 1 | C22 | CAP, CERM, 33pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | GCM1555C1H330JA16D | MuRata |
| 1 | C23 | CAP, CERM, 10pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | CGA2B2C0G1H100D050BA | TDK |
| 1 | C24 | CAP, CERM, 3300pF, 50V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | CGA2B2X7R1H332K050BA | TDK |
| 1 | C25 | CAP, CERM, 0.1μF, 100V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | GCJ188R72A104KA01D | MuRata |
| 1 | C28 | CAP, AL, 47µF, 25V, +/– 20%, 0.05 ohm, AEC-Q200 Grade 1, SMD | HHXC250ARA470MF61G | Chemi-Con |
| 1 | C6 | CAP, CERM, 22µF, 6.3V, ±20%, X6S, 0603 | GRM188C80J226ME15D | MuRata |
| 1 | C7 | CAP, CERM, 4.7μF, 10V, ±20%, X7R, 0603 | GRM188Z71A475ME15D | MuRata |
| 4 | C8, C9, C10, C11 | CAP, CERM, 47µF, 100V, ±10%, X7S, AEC-Q200 Grade 1, 1210 | GCM32DC72A475KE02L | MuRata |
| 4 | H1, H2, H3, H4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| 4 | H5, H6, H7, H8 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| 2 | J3, J4 | 2 Position Wire to Board Terminal Block Horizontal with Board 0.200" (5.08mm) Through Hole | 6.91254E+11 | Wurth Electronics |
| 1 | J5 | Header, 100mil, 11x1, Gold, TH | TSW-111-07-G-S | Samtec |
| 1 | J6 | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | N2510-6002-RB | 3M |
| 1 | L3 | 15µH Shielded Molded Inductor 15.4A 15.2mOhm Max Nonstandard | XGL1010-153MED | Coilcraft |
| 1 | R1 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6GEY0R00V | Panasonic |
| 1 | R11 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
| 1 | R12 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040249R9FKED | Vishay-Dale |
| 1 | R14 | RES, 16.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040216K5FKED | Vishay-Dale |
| 1 | R16 | RES, 41.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040241K2FKED | Vishay-Dale |
| 1 | R2 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay-Dale |
| 2 | R3, R4 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale |
| 1 | R6 | RES, 0.008, 1%, 1 W, AEC-Q200 Grade 0, 0508 | KRL2012M-R008-F-T1 | Susumu Co Ltd |
| 1 | R7 | RES, 21.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040221K0FKED | Vishay-Dale |
| 1 | R8 | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | RMCF0402FT100K | Stackpole Electronics Inc |
| 2 | SH-J1, SH-J2 | Single Operation 2.54mm Pitch Open Top Jumper Socket | M7582-05 | Harwin |
| 1 | U1 | 80V, Synchronous CC-CV Buck Converter with I2C Interface | LM72880-Q1 | Texas Instruments |