SLVUD74A
April 2025 – June 2025
LM72880-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup and Procedure
2.1.1
EVM Connections
2.1.2
Test Equipment
2.1.3
Recommended Test Setup
2.1.3.1
Input Connections
2.1.3.2
Output Connections
2.1.3.3
I2C Connections
2.1.4
Test Procedure
2.1.4.1
Graphic User Interface (GUI)
2.1.4.1.1
Quick Overview
2.1.4.2
Basic Test Procedure
3
Implementation Results
3.1
Test Data and Performance Curves
3.1.1
Efficiency
3.1.2
Operating Waveforms
3.1.2.1
Start-Up and Shutdown
3.1.2.2
Switching
3.1.2.3
Load Transient (CV), ISET Modulation (CC)
3.1.3
Thermal Performance
3.1.4
EMI Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Device and Documentation Support
6.1
Device Support
6.1.1
Development Support
6.2
Documentation Support
6.2.1
Related Documentation
6.2.1.1
PCB Layout Resources
6.2.1.2
Thermal Design Resources
7
Revision History
2.1.4.2
Basic Test Procedure
Set up the EVM, USB2ANY, and Configuration GUI as previously described.
Do not enable the converter.
Set the load to constant-voltage (CV) mode and set to 22V.
Set the current limit of the input supply to 0.1A maximum.
Set the input source 48V and turn on.
Enable the converter by I2C
. The load voltage must be within the 20V regulation target.
Set the current limit of the input supply to 7A maximum.
Set the load voltage to 19V. The load current must be within the 5A regulation target.
Set the load voltage to 12V. The load current must be within the 5A regulation target.
Set the load voltage to 22V. The load voltage must be within the 20V regulation target and the load current must be 0A.
Disable the Converter by I2C.
Turn off the input power source.