SLVUD83A July   2025  – September 2025 TPS65215-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
    5. 1.5 Caution
  6. 2Hardware
    1. 2.1 Setup
    2. 2.2 TPS65215-Q1 Resources Overview
    3. 2.3 EVM Configuration
      1. 2.3.1 Default EVM Configuration
      2. 2.3.2 Test Points
  7. 3Software
    1. 3.1 Graphical User Interface (GUI)
      1. 3.1.1 Getting Started
        1. 3.1.1.1 Finding the GUI
        2. 3.1.1.2 Downloading the Required Software
        3. 3.1.1.3 Launching the GUI
        4. 3.1.1.4 Connecting to the EVM
      2. 3.1.2 Collateral Page
      3. 3.1.3 Register Map Page
      4. 3.1.4 NVM Configuration Page
        1. 3.1.4.1 NVM Fields
        2. 3.1.4.2 Create and Load a Custom Configuration
      5. 3.1.5 Sequence Configuration
      6. 3.1.6 NVM Programming Page
      7. 3.1.7 Additional Features
  8. 4Hardware Design Files
    1. 4.1 TPS65215Q1EVM Schematic
    2. 4.2 TPS65215Q1EVM PCB Layers
    3. 4.3 TPS65215Q1EVM Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Sequence Configuration

The TPS65215-Q1 GUI features sequence configuration tabs for modifying and plotting the power-up and power-down sequences. The power-up sequence and power-down sequence tabs plot the voltage level of each signal as a function of time based on the corresponding settings.

Plotting Features

The features of the sequence configuration tabs is demonstrated in Figure 3-10.

TPS65215Q1EVM Sequence Plotting ToolFigure 3-10 Sequence Plotting Tool
Note: Graph rise and fall time durations are not accurate. The actual rise and fall times dependent on load capacitance and other variables.
  1. Power-up sequence and power-down sequence plotting tabs.
  2. Rails disabled in active state always remain low when plotted. Configure these settings in the "Power Resources or Digital Pins Configuration tab.
  3. Slot Assignment: There are 16 possible slot assignments (Slot 0 to Slot 15) assigned to each rail for flexible power sequences.
  4. Slot Duration: There are four possible slot durations (0ms, 1.5ms, 3ms, 10ms) assigned to each slot for flexible power sequences.
  5. Plot menu bar appears upon hovering over graph. This feature is explained in Menu Bar Options
  6. Click on a signal in the legend to change the visibility.
  7. Plot the design by pressing the Generate Plot button. Signal order is sorted based on which signals rise or fall first

Menu Bar Options

The plot menu bar has several settings including:

  • Camera: download plot as PNG
  • Zoom: left click and drag the mouse on the graph to zoom into the selected area. Enabled by default.
  • Pan: left click and drag the mouse to navigate the plot.
  • Zoom in
  • Zoom out
  • Auto-scale graph
  • Reset axis
  • Toggle like spikes
  • Show closest data on hover
  • Compare data on hover. Enabled by default.