SLVUDA9A October   2025  – July 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 I/O Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Setup
      3. 3.2.3 Forward/Charge/Sink Mode Verification
      4. 3.2.4 Reverse/OTG/Source Mode Verification
      5. 3.2.5 Helpful Tips
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Equipment

This section includes a list of supplies required to perform tests on this EVM.

  1. Power Supplies: Power Supply #1 (PS #1): A power supply capable of supplying no higher than 34V at 3.3A is required.
  2. Load #1 for simulating a battery: Best option: 4-Quadrant Supply, voltage sourcing and sinking up to 34V and ±3.3A (or higher). A 1000uF capacitor connected in parallel is also recommended.

    Alternative Option: Up to 34V, at least 3.3A, DC electronic load set in a constant voltage loading mode. A second power supply connected by a diode in parallel with the electronic load can be needed to apply a start-up voltage less than simulated battery voltage.
  3. Load #2 for simulating a load on SYS or to connect to VPWR for a load in reverse/OTG/source mode: Electronic or resistive load capable sinking at least 3.3A from up to 34V.
  4. Meters: 4x "Fluke 75" multi-meters, (equivalent or better).
  5. Computer: A Windows 10 or 11 based computer with at least one USB port and a USB cable. Must have the latest version of Battery Management Studio installed.
  6. USB Communication Kit:EV2400 or EV2500 USB-based PC communication box or board OR USB2ANY communication box.
  7. Software:If using EV2x00, BQSTUDIO software with latest .bqz file for the correct BQ2569X IC provided by Texas Instruments. Download and install BQSTUDIO from BQSTUDIO. If using USB2ANY, TI's online CHARGER-GUI can be accessed here.