Connect a spectrum analyzer to the
OUTAp (J15) SMA connector of the DAC39RF20EVM.
- The FPGA REF clock frequency can
be obtained from the DAC39RF20EVM GUI once the DAC39RF20EVM GUI is configured to
the desired JMODE mode and clock rate. The reference clock frequency required by
the EVM is shown in Figure 1-1.
- Make sure that the DEVCLK and reference clock sources are
frequency-locked using a common 10MHz reference to for functionality.
- Do not turn on the RF output of any signal generator at this
time.
- In all of these examples, the
FPGA REF clock = 1250MHz, the DAC sampling clock = 20.0GHz.