SLVUDD5 July 2025 DAC39RF20
The DAC39RF20 is a family of single and dual channel DACs with 16-bit resolution. The devices can be used in noninterpolation modes (real) as well as interpolation modes (complex IQ). At 22GSPS, single channel 16-bit real data is supported. In addition, 21GSPS, dual channel 12-bit real data is supported. Up to 4.4GHz of complex bandwidth is also supported.