SLVUDI5 November 2025
The LP8868Y-Q1 is a non-synchronous constant current buck-boost converter with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs with high power density and high efficiency. The device family also supports single-layer PCB design. The switching frequency is configurable from 100kHz to 2.2MHz with an optional spread-spectrum feature for better EMI performance.