The DRV81545, DRV81646, and DRV81646DGQ family of devices consist of low side switches with following features:
- DRV81545: 55V / 2A quad low side switches with integrated catch diodes, configurable current limit, configurable over-current cut-off duration and independent over-temperature and over-current protection.
- DRV81646: 65/ 4A quad low side switches with integrated catch diodes, configurable current limit, configurable over-current cut-off duration and independent over-temperature and over-current protection. It also provides slew rate configuration and support inrush current times of up to 10ms for capacitive loads. Furthermore, the source terminals of each MOSFET are made available externally, enabling optional current sensing.
- DRV81646DGQ: 65/ 3A quad low side switches with integrated catch diodes, configurable current limit, configurable over-current cut-off duration and independent over-temperature and over-current protection. It also provides slew rate configuration and support inrush current times of up to 10ms for capacitive loads. Furthermore, the source terminals of each MOSFET are made available externally, enabling optional current sensing.
This document is provided with the DRV81545, DRV81646, and DRV81646DGQ evaluation modules (EVM) as a supplement to the DRV81545, DRV81646, and DRV81646DGQ data sheets. This user's guide covers EVM hardware setup instructions, GUI installation, and usage instructions.