SLYA078B February 2025 – May 2026 TMAG5170D-Q1
| Sensing Application | Problem | Suggested Sensor | How Sensor Improves Function |
|---|---|---|---|
| E-shifter control module | Provide end user a way to toggle automobile operating states of Park, Reverse, Neutral, and Drive | TMAG5170D-Q1 | 3D Hall effect sensors enable absolute angular position (on-axis or off-axis) or resolving multiple positions in 3D space. SPI, I2C, Sin/Cos interfaces available. Dual-die for robust functional safety (up to ASIL-D). |
| TMAG5170-Q1 | |||
| TMAG5173-Q1 | |||
| TMAG6180-Q1 | |||
| LDC3114-Q1 | 4-channel inductive sensor with configurable threshold switch outputs provides a low power design immune to debris, liquids, and magnets while being compatible with gloves. | ||
| E-shifter actuator | Take feedback from E-shifter control module to precisely and efficiently change gear settings | DRV5013-Q1 | Hall-effect latches available in SOT-23 and TO-92 packages that can detect polarity changes as a ring or diametric magnet rotates on a low tooth count gear. |
| DRV5015-Q1 | |||
| TMAG5170-Q1 | 3D Hall effect sensors that enable high-resolution absolute angular position (on-axis or off-axis) for high tooth count gears. SPI. Dual-die version for robust functional safety (up to ASIL-D). | ||
| TMAG5170D-Q1 | |||
| Clutch shift | Monitors active gear setting for dual-clutch transmission and determines which clutch disk can be engaged for adjusting vehicle speed per feedback from E-shifter control module. | DRV5013-Q1 | Hall-effect latches with multiple supply, sensitivity, and package options that allow flexibility in monitoring polarity changes of ring magnets found on the gear shafts. |
| DRV5015-Q1 |