SLYS025B January   2021  – May 2025 INA238

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements (I2C)
    7. 5.7 Timing Diagram
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Versatile High Voltage Measurement Capability
      2. 6.3.2 Power Calculation
      3. 6.3.3 Low Bias Current
      4. 6.3.4 High-Precision Delta-Sigma ADC
        1. 6.3.4.1 Low Latency Digital Filter
        2. 6.3.4.2 Flexible Conversion Times and Averaging
      5. 6.3.5 Integrated Precision Oscillator
      6. 6.3.6 Multi-Alert Monitoring and Fault Detection
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
      2. 6.4.2 Power-On Reset
    5. 6.5 Programming
      1. 6.5.1 I2C Serial Interface
        1. 6.5.1.1 Writing to and Reading Through the I2C Serial Interface
        2. 6.5.1.2 High-Speed I2C Mode
        3. 6.5.1.3 SMBus Alert Response
    6. 6.6 Register Maps
      1. 6.6.1 INA238 Registers
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Device Measurement Range and Resolution
      2. 7.1.2 Current and Power Calculations
      3. 7.1.3 ADC Output Data Rate and Noise Performance
      4. 7.1.4 Input Filtering Considerations
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Select the Shunt Resistor
        2. 7.2.2.2 Configure the Device
        3. 7.2.2.3 Program the Shunt Calibration Register
        4. 7.2.2.4 Set Desired Fault Thresholds
        5. 7.2.2.5 Calculate Returned Values
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The INA238 is an ultra-precise digital power monitor with a 16-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure a full-scale differential input of ±163.84mV or ±40.96mV across a resistive shunt sense element with common-mode voltage support from –0.3V to +85V.

The INA238 reports current, bus voltage, temperature, and power, all while performing the needed calculations in the background. The integrated temperature sensor is ±1°C accurate for die temperature measurement and is useful in monitoring the system ambient temperature.

The low offset and gain drift design of the INA238 allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing. Further, the very low offset voltage and noise allow for use in A to kA sensing applications and provide a wide dynamic range without significant power dissipation losses on the sensing shunt element. The low input bias current of the device permits the use of larger current-sense resistors, thus providing accurate current measurements in the micro-amp range.

The device allows for selectable ADC conversion times from 50µs to 4.12ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
INA238 DGS (VSSOP, 10) 3.00mm × 4.90mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
INA238 Simplified Block
                        Diagram Simplified Block Diagram