SLYS059B December 2025 – February 2026 TMAG5230
PRODUCTION DATA
The TMAG5230 is a Hall-effect switch used in magnetic position sensing applications. The TMAG5230 product family is available in an ultra small form factor DSBGA(WCSP) package that supports both omnipolar and unipolar outputs. The device supports multiple combinations of high sensitivity thresholds with various sampling rates that allow flexible system design for magnet selection, sensitivity, and power requirements.
The device output type is available as a push-pull output to eliminate the need for an external pullup resistor, or as an open-drain output which allows the use of a IO voltage that is different than the TMAG5230 supply. The open-drain output can support voltages greater than VCC, eliminating the need for power-sequencing.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TMAG5230 | YBK, YBH (DSBGA, 4) | 0.74mm × 0.74mm |