SLYT863 April   2025 LM5066I

 

  1.   1
  2. Introduction
  3. 3
  4. Challenges in designing a hot-swap circuit for a 48V AI server
  5. Challenge No. 1: Turnoff delay during an output short-circuit
  6. Challenge No. 2: False gate turn-off during a load transient
  7. Challenge No. 3: Parallel resonance during controlled (slow) turn-on
  8. Proposed circuit enhancements
  9. Improving the turn-off response
  10. Overcoming false turn-off for dynamic loads
  11. 10Damping parasitic oscillations
  12. 11Design guidelines and component selection
  13. 12Cdv/dt discharge circuit
  14. 13Conclusion
  15. 14References
  16. 15Related Websites

Conclusion

The emerging 48V AI servers demand significantly more power, both in peak and steady states, than traditional servers. The high-power consumption along with fast and transient dynamics impose challenges in designing front-end protection using a hot-swap controller and parallel MOSFETs. The challenges include fast turn-off of parallel MOSFETs for real faults while avoiding false turn-off for high-frequency transients from the computational load. The proposed solution in this article eliminates the limitations of legacy hot-swap controllers and enables the design of a reliable input protection solution for a 48V AI server.