SLYT866 May   2025 ADC32RF52 , ADC32RF54 , ADC32RF55 , ADC32RF72 , ADC34RF52 , ADC34RF55 , ADC34RF72 , ADC3548 , ADC3549 , ADC3568 , ADC3569 , ADC3648 , ADC3649 , ADC3668 , ADC3669

 

  1.   1
  2.   2
  3. 1Nyquist rules
  4. 2What is process gain?
  5. 3Why frequency plan?
  6. 4Common pitfalls in frequency planning
  7. 5Advantages of proper frequency planning using decimation
  8. 6Theoretical example: Frequency planning with decimation
  9. 7Real World Examples: Frequency planning with decimation
  10. 8Conclusion
  11. 9Related Websites

Conclusion

Frequency planning is an essential aspect of ADC-based system design, tackling challenges such as spur management, dynamic range optimization and AAF design, as well as efficient data handling. By implementing thoughtful frequency planning upfront, you can avoid common pitfalls such as Nyquist zone overlaps and clock spur contamination, while benefiting from advantages such as improved spurious suppression and dynamic range, a reduction in the ADC’s digital interface or data rate, and FPGA resource savings. Carefully balancing these trade-offs and leveraging features such as ADC decimation make it possible to achieve high-performance, software reconfigurable receiver systems for a range of applications, while avoiding your next sampling hole.