SLYU043D April 2020 – May 2025 DRV5013 , DRV5023 , DRV5032 , DRV5053 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , TMAG5231
The TMAG and DRV Hall-effect sensors sense magnetic flux passing through the device package. The HALL-ADAPTER-EVM is a blank PCB intended to provide basic, functional evaluation of all TMAG and DRV devices in DBZ (3), DMR (4), YBH (4), YBK (4), YBG (6), DCK (3), PW (16), D (8), DXE (4), ZFC (4), DBV (5), DBV (6), DGK (8), or LPG (3) packages. The HALL-ADAPTER-EVM is not laid out for electromagnetic compatibility (EMC) testing. The EVM consists of a single printed circuit board (PCB) that has not been populated with any electrical components and must be assembled before use. Included in the EVM kit are 100mil headers that can be assembled for accessing the device pins.