SLYU043D April   2020  – May 2025 DRV5013 , DRV5023 , DRV5032 , DRV5053 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , TMAG5231

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Setup

This EVM is an easy-to-use platform for evaluating the main features and performance of a wide variety of TI's magnetic position sensors.

Step 1: Solder the IC to adapter PCB. Also solder any necessary decoupling capacitor needed for the device. Refer to the device data sheet for appropriate decoupling capacitor values. ICs may be hand-soldered or attached with IR or hot air reflow techniques.
Step 2: Use long nose pliers to snap terminal strips (Samtec part number TSW-124-07-L-S) into 4 position lengths.
Step 3: Gently flex panel at score lines to separate boards.
Step 4: Insert terminal strips into a breadboard or spare DIP socket to align pins.
Step 5: Position board over pins and solder the connections. Carefully remove from breadboard or DIP socket and complete.