SNAA400 March 2025 CDC6C , LMK6C , LMK6D , LMK6H , LMK6P
Processors are an essential part of any system. In many cases, the processors fan out clock outputs to peripheral components such as Ethernet PHY, USB connectors, and so on. The performance of the processor clock outputs is dependent on external reference clock that is fed into the processor. This application note showcases the advantages of TI oscillators over quartz oscillators.