SNAA400 March 2025 CDC6C , LMK6C , LMK6D , LMK6H , LMK6P
The CDC6C and the LMK6C incorporate the BAW as the resonator source. These devices are factory programmed and capable of producing large range of frequencies up to 200MHz. Figure 2-2 illustrates the simplified structure of the BAW oscillators. As each of these BAW oscillators have different use cases Table 2-3 illustrates the differences.
| Parameter | LMK6C | CDC6C |
|---|---|---|
| Output frequency range | Any frequency between 1MHz and 200MHz | Select frequencies between 250kHz and 200MHz |
| RMS jitter maximum1 | 0.5ps | 1ps |
| Start up time maximum | 5ms | 3ms |
| Operating temperature range | -40 C to 105 C | -40 C to 105C |
| Current consumption maximum at 100MHz and 1.8V | 59mA | 7.2mA |
| Device supply voltage options | 1.8V 2.5V to 3.3V |
1.8V - 3.3V |
| Package size options | 3.2mm x 2.5mm 2.5mm x 2.0mm |
3.2mm x 2.5mm 2.5mm x 2.0mm 2.0mm x 1.6mm 1.6mm x 1.2mm |