SNAA420A June 2025 – August 2025 HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1 , HDC3120 , HDC3120-Q1
Water ingress or intrusions can be a significant threat to critical electronic components used in many applications, including automotive and enterprise systems such as electric power steering (EPS), EV battery packs, LiDAR and liquid-cooled servers. This application note presents a humidity sensor-based detection method utilizing the HDC3020 sensor to rapidly identify water ingress in sealed or vented electronic enclosures, using the slew rate (for example, rate of change) of relative humidity (RH) as an indicator for water ingress events. Specifically, the RH slew rate can be calculated over a 10-second window and compared against a threshold to detect when a water ingress event occurs. This approach reliably detects even minor leak events (≤0.07mL in a 1.7L enclosure) within seconds. This outperforms conventional PCB-trace electrode water sensors, enhancing system reliability, reducing false positives, and simplifying sensor deployment.