SNAA420A June 2025 – August 2025 HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1 , HDC3120 , HDC3120-Q1
The HDC3020 humidity sensor's response to water ingress was tested across various steady-state conditions, including different ambient temperatures, ambient humidity levels, and amounts of water. The test results confirmed that RH increased when the water ingress occurred, and the RH increase was more pronounced in dry conditions and for larger volumes of water. Thorough data analysis revealed that the most reliable way to detect an ingress event for the given vented test enclosure is to look at the RH slew rate over a 10-second window.