SNAA426 June 2025 CDC6C
For each oscillator device under test, an input voltage of 3.3V was applied from a low-noise power board. Figure 3-1 shows the test setup and associated connections for the power supply and CDC6C EVM oscillator board.
Figure 3-1 Radiated Emissions Test Setup Circuit Board ConnectionsFigure 3-2 shows the filtering circuitry for the 3.3V power supply. This contains a low noise LDO that provides a 3.3V source to the CDC6C EVM oscillator board which contains additional bypass capacitors for noise filtering.
The CDC6C and competitor oscillators were soldered on to the CDC6C EVM and tested one at a time. Radiated emissions data was collected in a pre-compliant CISPR-32 radiated emissions setup using horizontal antenna orientation. Table 3-1 summarizes the devices tested and the associated frequency.
| Manufacturer | Part Number | Frequency |
|---|---|---|
| TI | CDC6CE025000EDLFR | 25MHz |
| TI | CDC6CE050000EDLER | 50MHz |
| TI | CDC6CE024000EDLER | 24MHz |
| Competitor A | Competitor A | 25MHz |
| Competitor B | Competitor B | 50MHz |
| Competitor C | Competitor C | 24MHz |
Figure 3-3 and Figure 3-4 show emissions performance across frequency for the 25MHz devices, Competitor A quartz oscillator and CDC6CE025000EDLFR BAW oscillator respectively. Table 3-2 highlights how TI BAW oscillator can have between 1dB to 4dB emissions improvement versus the quartz oscillator tested.
Figure 3-3 Competitor A Quartz Oscillator
Figure 3-4 CDC6CE025000EDLFR BAW Oscillator| Frequency | Competitor A | CDC6CE025000EDLFR | TI Delta |
|---|---|---|---|
| 75MHz | 23dB | 25dB | +2dB worse |
| 175MHz | No spur above 11dB baseline | No spur above 10dB baseline | -1dB better |
| 225MHz | No spur above 10dB baseline | No spur above 11dB baseline | +1dB worse |
| 250MHz | No spur above 9dB baseline | No spur above 5dB baseline | -4dB better |
| 275MHz | 25dB | 24dB | -1dB better |
Figure 3-5 and Figure 3-6 show emissions performance across frequency for the 50MHz devices, Competitor B quartz oscillator and CDC6CE050000EDLER BAW oscillator respectively. Table 3-3 highlights how TI BAW oscillator can have between 2dB to 6dB emissions improvement versus the quartz oscillator tested.
Figure 3-5 Competitor B Quartz Oscillator
Figure 3-6 CDC6CE050000EDLER BAW Oscillator| Frequency | Competitor B | CDC6C050000EDLER | TI Delta |
|---|---|---|---|
| 100MHz | 17dB | No spur above 15dB baseline | -2dB better |
| 150MHz | 24dB | 19dB | -5dB better |
| 200MHz | 24dB | No spur above 18dB baseline | -6dB better |
| 250MHz | 24dB | 25dB | +1dB worse |
| 350MHz | 24dB | 28dB | +4dB worse |
| 450MHz | 27dB | 24dB | -3dB better |
| 500MHz | 31dB | No spur above 25dB baseline | -6dB better |
| 550MHz | 30dB | No spur above 26dB baseline | -4dB better |
| 600MHz | 30dB | No spur above 26dB baseline | -4dB better |
| 650MHz | No spur above 30dB baseline | No spur above 30dB baseline | Similar |
Figure 3-7 and Figure 3-8 show emissions performance across frequency for the 24MHz devices, Competitor C quartz oscillator and CDC6CE024000EDLER BAW oscillator respectively. Table 3-4 highlights how TI BAW oscillator can have between 3dB to 18dB emissions improvement versus the quartz oscillator tested.
Figure 3-7 Competitor C Quartz Oscillator
Figure 3-8 CDC6CE024000EDLER BAW Oscillator| Frequency | Competitor C | CDC6CE024000EDLER | TI Delta |
|---|---|---|---|
| 72MHz | 18dB | 20dB | +2dB worse |
| 120MHz | No spur above 11dB baseline | No spur above 11dB baseline | Similar |
| 168MHz | 23dB | No spur above 20dB baseline | -3dB better |
| 216MHz | 22dB | No spur above 19dB baseline | -3dB better |
| 264MHz | 29dB | No spur above 11dB baseline | -18dB better |
| 312MHz | No spur above 13dB baseline | No spur above 9dB baseline | -4dB better |
Analyzing the results as a whole, on average TI CDC6C BAW oscillator exhibits lower radiated emission levels than the traditional crystal clock quartz oscillators tested.