SNAA441 April 2025 CDC6C-Q1
BAW Resonator Technology (BAW) is a micro-resonator technology that enables the integration of high-precision and ultra-low jitter clocks directly into packages that contain other circuits. In the CDC6C-Q1 BAW oscillator, the BAW is integrated with a collocated precision temperature sensor, an ultra-low jitter, low power integer output divider (IOD), a single-ended LVCMOS output driver, and a small power-reset-clock management system consisting of several low noise LDOs. The LMK3H0102-Q1 and LMK3C0105-Q1 clock generators also integrate the BAW, removing the need for an external crystal while supporting multiple needs for PCIe and reference clocks from a singular device.
Figure 1 shows the structure of the BAW Resonator Technology. The structure includes a thin layer of piezoelectric film sandwiched between metal films and other layers that confine the mechanical energy. The BAW utilizes this piezoelectric transduction to generate a vibration.

Modern vehicles are evolving to transmit higher volumes of data with minimal latency. Servers, storage, and input/output peripherals facilitate high-speed data transfer from high-performance processors and SoCs that support the PCIe 5.0 specification and more stringent 6.0 specification. Data transfer in the automotive sector is likely to approach the levels of data centers as ADAS SoCs increase in complexity to improve advanced autonomous driving and embed artificial intelligence. With zonal architecture incorporating PCIe standards, software-defined vehicles are taking over the market where continuous updates maintain and improve performance for drivers.
Both SoC manufacturers and Original Equipment Manufacturers (OEMs) are developing processors to require PCIe 5.0 and 6.0 specification speeds. The LMK3H0102-Q1 supports the PCIe 6.0 requirement of 100fs, with a common clock jitter of 34.5fs. Typically, a High-Performance Computing (HPC) platform consists of a complex clock tree, molding ADAS and IVI systems together. TI is the first manufacturer to support oscillators, clock generators, and clock buffers enabling OEMs to optimize designs for size and cost.
TI Functional Safety-Capable BAW clocks target embedded processing HPC systems that combine ADAS and IVI domains, where sensor input from camera, radar and lidar systems help protect drivers and passengers. Figure 2 illustrates an HPC topology with minimal single clock sources across the system. The LMK3H0102-Q1 is the high-performance version of the LMK3C0105-Q1, supporting LP-HCSL, LVDS, and LVCMOS outputs in comparison to the LMK3C0105-Q1 supporting only LVCMOS outputs.

TI's BAW oscillators have many benefits including the following: