SNAA449 June 2025 LMX2820
The LMX2820 data sheet suggests a minimum delay for instant calibration of 2.5μs. However, there are cases when this is not sufficient and that this delay needs to be increased to 5μs. This is when the voltage at the VbiasVCO pin changes significantly. This can happen when switching across VCO cores or when the amplitude calibration setting changes significantly. Register used for this is INSTCAL_DLY(R2<11:1>).