SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
This register controls the digital delay high and low count values for the device clock outputs.
| BIT | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|
| 7:4 | DCLKoutX
_DDLY_CNTH |
5 | Number of clock cycles the output is high when digital delay is engaged. | |
| Field Value | Delay Values | |||
| 0 (0x00) | 16 | |||
| 1 (0x01) | Reserved | |||
| 2 (0x02) | 2 | |||
| ... | ... | |||
| 15 (0x0F) | 15 | |||
| 3:0 | DCLKoutX
_DDLY_CNTL |
5 | Number of clock cycles the output is low when dynamic digital delay is engaged. | |
| Field Value | Delay Values | |||
| 0 (0x00) | 16 | |||
| 1 (0x01) | Reserved | |||
| 2 (0x02) | 2 | |||
| ... | ... | |||
| 15 (0x0F) | 15 | |||