SNAS646G December 2015 – August 2022 LMX2592
PRODUCTION DATA
Figure 7-2 Channel Divider DiagramTo go below the VCO lower bound, the channel divider must be used. The channel divider consists of three programmable dividers controlled by the registers CHDIV_SEG1, CHDIV_SEG2, CHDIV_SEG3. The Multiplexer (programmed with register CHDIV_SEG_SEL) selects which divider is included in the path. The minimum division is 2 while the maximum division is 192. Un-used dividers can be powered down to save current consumption. The entire channel divider can be powered down with register CHDIV_EN = 0 or selectively setting registers CHDIV_SEG1_EN = 0, CHDIV_SEG2_EN = 0 ,CHDIV_SEG3_EN = 0. Unused buffers may also be powered down with registers CHDIV_DISTA_EN and CHDIV_DIST_EN. There are restrictions on the maximum VCO frequency when channel divider is engaged.
| OUTPUT FREQUENCY (MHz) | CHDIV SEGMENT | TOTAL DIVISION | VCO FREQUENCY (MHz) | ||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | SEG1 | SEG2 | SEG3 | MIN | MAX | |
| 1775 | 3550 | 2 | 1 | 1 | 2 | 3550 | 7100 |
| 1184 | 2200 | 3 | 1 | 1 | 3 | 3552 | 6600 |
| 888 | 1184 | 2 | 2 | 1 | 4 | 3552 | 4736 |
| 592 | 888 | 3 | 2 | 1 | 6 | 3552 | 5328 |
| 444 | 592 | 2 | 4 | 1 | 8 | 3552 | 4736 |
| 296 | 444 | 2 | 6 | 1 | 12 | 3552 | 5328 |
| 222 | 296 | 2 | 8 | 1 | 16 | 3552 | 4736 |
| 148 | 222 | 3 | 8 | 1 | 24 | 3552 | 5328 |
| 111 | 148 | 2 | 8 | 2 | 32 | 3552 | 4736 |
| 99 | 111 | 3 | 6 | 2 | 36 | 3564 | 3996 |
| 74 | 99 | 3 | 8 | 2 | 48 | 3552 | 4752 |
| 56 | 74 | 2 | 8 | 4 | 64 | 3584 | 4736 |
| 37 | 56 | 2 | 8 | 6 | 96 | 3552 | 5376 |
| 28 | 37 | 2 | 8 | 8 | 128 | 3584 | 4736 |
| 20 | 28 | 3 | 8 | 8 | 192 | 3840 | 5376 |