SNAS691E December 2016 – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M
PRODUCTION DATA
Figure 4-1 SIA Package6-pin QFMTop View| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| POWER | |||
| GND | 3 | Ground | Device ground |
| VDD | 6 | Analog | 3.3-V power supply |
| OUTPUT BLOCK | |||
| OUTP | 4 | Universal | Differential output pair (LVPECL, LVDS or HCSL). |
| OUTN | 5 | ||
| DIGITAL CONTROL / INTERFACES | |||
| NC | 2 | N/A | No connect |
| OE | 1 | LVCMOS | Output enable (internal pulldown). When set to low,
output pair is disabled and set at high impedance. The recommended external pullup resistor value is 10 kΩ. |