SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | rb_LD_VTUNE | 0 | rb_VCO_SEL | 0 | 0 | 0 | 0 | 0 | |||
R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
10 - 9 | rb_LD_VTUNE | R | 0h | Readback of Vtune lock detect.
0: Unlocked 1: Unlocked 2: Locked 3: Invalid |
7 - 5 | rb_VCO_SEL | R | 0h | Reads back the actual VCO that the calibration has selected.
1: VCO1 2: VCO2 ····· 6: VCO6 All other values are not used. |