SNAS764 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 1 | VCO_SEL | VCO_SEL_FORCE | 0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 | 0 | ||
R/W-0h | R/W-6h | R/W-0h | R/W-48h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 14 | R/W | 0h | Program 1h to this field. | |
13 - 11 | VCO_SEL | R/W | 6h | User specified start VCO for calibration. This sets the VCO that is used when VCO_SEL_STRT_EN = 1 or VCO_SEL_FORCE = 1.
1: VCO1 2: VCO2 ····· 6: VCO6 All other values are not used. |
10 | VCO_SEL_FORCE | R/W | 0h | Forces the VCO to use the core specified by VCO_SEL.
0: Disabled 1: Enabled |
9 - 0 | R/W | 48h | Program 48h to this field. |