SNAS834A November 2024 – August 2026 LMK5C22212A
PRODUCTION DATA
The phase valid monitor is designed specifically for 1PPS input validation because the frequency and window detectors do not support this low frequency. The phase valid monitor uses a window detector to validate 1PPS input pulses that arrive within the nominal clock period (TIN) plus a programmable jitter threshold (TJIT). When the input pulse arrives within the counter window (TV), the pulse is considered valid and the phase valid flag is cleared. When the input pulse does not arrive before TV (due to a missing or late pulse), the flag is set immediately to disqualify the input. TJIT must be set higher than the worst-case input cycle-to-cycle jitter.
The phase valid register settings also are valid for 1PPS ppm error threshold detect. Notice the TJIT also impacts the worst case ppm error allowed. For example: High_Jitter_Freq = 1/(TIN - TJIT), then Max input allowable ppm error = (High_Jitter_Freq - Expected_Freq) / Expected_Freq × 1e6.
Figure 7-19 1PPS Input Window Detector Example