The LMK5B33414 has four
memory spaces.
- Registers – Contains
the active register settings currently used by the device.
- ROM – Contains all
register settings (DPLL, SYSREF, GPIO, XO, APLL, and output driver). Has
default ROM pages that are not user programmable. See ROM Detailed Description.
- EEPROM – Contains
partial register settings (APLL and output). Can be programmed numerous
times through I2C or SPI (refer to the Absolute Maximum Ratings for the maximum number of programming cycles). See EEPROM Overlay.
- SRAM – Contains the
same address and data mapping as the EEPROM. Use only for programming the
EEPROM.