SNAS855F November 2023 – November 2025 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1112 , LMKDB1120
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| TJ | Junction temperature | 125 | °C | ||
| TA | Ambient temperature | –40 | 105 | °C | |
| VDD | Power supply voltage | 2.97 | 3.3 | 3.6 | V |
| 1.71 | 1.8 | 1.89 | V | ||
| VIN | Input voltage on CLKIN and digital input pins | –0.3 | 3.6 | V | |
| tramp | Power ramping time | 0.05 | 5 | ms | |