SNAS935B March 2025 – November 2025 CDC6C-Q1
PRODUCTION DATA
The CDC6Cx-Q1 BAW Oscillator is a fixed-frequency device and does not require any programming. The device pin 1 has different functions and the device can come pre-programmed with a specific clock output slew rate. See Section 8.3.3 for more information on the function pins and Section 8.3.5.1 for more information on the different slow modes.