SNAU218A November 2018 – August 2022
| Designator | Description | Manufacturer | Part Number | Qty |
|---|---|---|---|---|
| !PCB | Printed Circuit Board | Any | SV601368 | 1 |
| C1_LF | CAP, CERM, 390 pF, 50 V, +/- 5%, C0G/NP0, 0603 | Kemet | C0603C391J5GACTU | 1 |
| C2_LF | CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, 0603 | MuRata | GRM188R71H683KA93D | 1 |
| C3, C14, C15, C30 | CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 | AVX | 0603YC104JAT2A | 4 |
| C4 | CAP, CERM, 10 uF, 10 V, +/- 10%, X5R, 0805 | Kemet | C0805C106K8PACTU | 1 |
| C4_LF | CAP, CERM, 1800 pF, 50 V, +/- 5%, C0G/NP0, 0603 | MuRata | GRM1885C1H182JA01D | 1 |
| C5, C6, C7, C10, C11, C12 | CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0402 | AT Ceramics | 520L103KT16T | 6 |
| C18, C23, C24, C26, C27, C28, C29 | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | TDK | C1608X7R1C105K080AC | 7 |
| C19, C20, C21, C22, C25 | CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 | TDK | C1608X5R1A106M080AC | 5 |
| CE_TP, CSB_TP, GND_TP, MUXout_TP, RECAL_EN_TP, SCK_TP, SDI_TP, SYNC_TP, SysRefReq_TP, Vcc_TP, Vtune_TP | Test Point, Compact, White, TH | Keystone | 5007 | 11 |
| D1 | LED, Green, SMD | Lite-On | LTST-C190GKT | 1 |
| K1 | Reference Pro - SV601349 (Kitting only) - EDGE #: 6607586 | Texas Instruments | SV601349 | 1 |
| K2 | Cable USB A - Mini (Kitting only) | Qualtek | Q362-ND | 1 |
| K3 | 10 Pin Ribbon Cable (Kitting only) | 3M | M3DDA-1006J | 1 |
| K4, K5 | SMA - SMA (Kitting only) | Amphenol-RF Division | 132168 | 2 |
| L1, L2 | Inductor, Multilayer, Air Core, 18 nH, 0.3 A, 0.36 ohm, SMD | MuRata | LQG15HS18NJ02D | 2 |
| LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 | 1 |
| MUXout_SW | Switch, SPST, Slide, Off-On, 2 Pos, 0.1A, 20V, SMD | CTS Electrocomponents | 219-2MST | 1 |
| OSCinM, OSCinP, SYNC, SysRef, Vcc | Connector, End launch SMA, 50 ohm, SMT | Cinch Connectivity | 142-0701-851 | 5 |
| R1 | RES, 330, 5%, 0.1 W, 0603 | Yageo America | RC0603JR-07330RL | 1 |
| R2 | RES, 100 k, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW0603100KJNEA | 1 |
| R2_LF | RES, 68, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060368R0JNEA | 1 |
| R3_LF, R12, R15, R24, R26, R29, R31, R35, R36, R41, R42, R43, R44, R45 | RES, 0, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW06030000Z0EA | 14 |
| R4_LF | RES, 18, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060318R0JNEA | 1 |
| R7, R10, R17, R18, R21, R23 | RES, 12 k, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060312K0JNEA | 6 |
| R8, R9, R16, R19, R20, R22 | RES, 1.0 k, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW06031K00JNEA | 6 |
| R25, R30 | RES, 51, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060351R0JNEA | 2 |
| R37, R38, R39, R40 | RES, 50, 0.1%, 0.05 W, 0402 | Vishay-Dale | FC0402E50R0BST1 | 4 |
| RFoutAM, RFoutAP, RFoutBM, RFoutBP | JACK, SMA, 50 Ohm, Gold, Edge Mount | Cinch Connectivity | 142-0771-831 | 4 |
| R_FS1, R_FS2, R_FS3, R_FS4, R_FS5, R_FS6, R_FS7, R_FS8 | RES, 10.0 k, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW060310K0FKEA | 8 |
| H1, H2, H3, H4 | HEX STANDOFF SPACER, 9.53 mm | Richco Plastics | TCBS-6-01 | 4 |
| SW1, SW2 | Switch, SPST, Slide, Off-On, 4 Pos, 0.1A, 20V, SMD | CTS Electrocomponents | 219-4MST | 2 |
| uWire | Header (shrouded), 100mil, 5x2, Gold, SMT | FCI | 52601-S10-8LF | 1 |
| Vcc_Header | Header, 2.54mm, 7x2, Gold, Black, SMT | Sullins Connector Solutions | GBC07DABN-M30 | 1 |
| U1 | LMX2615-SP | Texas Instruments | LMX2615W-MPR | 1 |
| Components of Quantity 0 are DNP | ||||
| C3_LF | CAP, CERM, 300 pF, 100 V, +/- 5%, C0G/NP0, 0603 | MuRata | GRM1885C2A301JA01D | 0 |
| C13 | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | TDK | C1608X7R1C105K080AC | 0 |
| FID5, FID6, FID7, FID10, FID11, FID12 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | 0 |
| J1, J2 | Header, 2.54mm, 4x2, Gold, SMT | Samtec | TSM-104-01-L-DV | 0 |
| R3 | RES, 12 k, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060312K0JNEA | 0 |
| R4 | RES, 1.0 k, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW06031K00JNEA | 0 |
| R11, R14, R24b, R29b | RES, 0, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW06030000Z0EA | 0 |
| R13 | RES, 100, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW0603100RJNEA | 0 |
| R27, R28 | RES, 140, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW0603140RFKEA | 0 |
| R33 | RES, 10, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW060310R0JNEA | 0 |
| R32 | RES, 100, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW0603100RFKEA | 0 |
| Y1 | Crystal Oscillator, 100 MHz, LVDS, 3.3V, SMD | Vectron | VC-708-EDE-FNXN-100M000000 | 0 |