SNAU263A February 2022 – July 2022
To switch the EVM between I2C and SPI modes, the switches and jumpers must be configured as follows:
In SPI mode, GPIO2 must also be configured as STATUS or INT, SPI Readback Data (SDO), Active High, and CMOS to support SPI readback.
Figure 3-5 GPIO2 Setting for SPI Mode. Communication protocols must be set in TICS Pro. From the menu bar, select USB communications → Interface to get the Communication Setup window and change the protocol.
Figure 3-6 Communication Setup Window (Changing from I2C to SPI).