SNAU277B April 2022 – February 2024 LMK6C , LMK6D , LMK6H , LMK6P
To test the clock output of Y1, connect P1 (+) and P2 (–) SMA connectors to an oscilloscope or phase noise analyzer. To test the clock output of Y2, use P3 (–) and P4 (+). The output frequency, amplitude, and common-mode voltage depends on the LMK6x variant that is attached to the board, as well as the termination scheme.