SNAU278 July 2022
The OE pin is used to enable or disable the output.
The OS pin is used to bias internal drivers and change the output format.
| OE | OS | OUTPUT FORMAT |
|---|---|---|
| GND | Don't Care | Disabled |
| Vdd | GND | LVPECL |
| Vdd | NC | LVDS |
| Vdd | Vdd | HCSL |
It is imperative to match the output termination passive components as shown in Table 9-3.
| OUTPUT FORMAT | COUPLING | COMPONENT | VALUE |
|---|---|---|---|
| LVPECL | AC (Default configuration) | R15, R28 | 0 Ω |
| R26, R29 | 150 Ω | ||
| C24, C25 | 0.01 µF | ||
| R27, R30, R31 | DNP | ||
| DC(1) | R15, R28, C24, C25 | 0 Ω | |
| R26, R27, R29, R30, R31 | DNP | ||
| LVDS(2) | AC | R25, R27, R28, R30 | 0 Ω |
| R31 | 100 Ω | ||
| C24, C25 | 0.01 µF | ||
| R26, R29 | DNP | ||
| DC | R25, R27, R28, R30, C24, C25 | 0 Ω | |
| R31 | 100 Ω | ||
| R26, R29 | DNP | ||
| HCSL | AC | R15, R28 | 0 Ω |
| R26, R29 | 50 Ω | ||
| C24, C25 | 0.01 µF | ||
| R27, R30, R31 | DNP | ||
| DC | R25, R28, C24, C25 | 0 Ω | |
| R26, R29 | 50 Ω | ||
| R27, R30, R31 | DNP |
Figure 9-2 Output Termination
Schematic